For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-KOLST LOSE ZYL - Rodless cylinders
Bill of material
K-07150753
DES
Identifier
K-07150753
KOLBEN
Piston Ø
25 mm
HUB
Stroke
700 mm
HUBST
Position of the stroke
mm
Enter value for HUBST
Position of the stroke
mm
cm
inch
ft
ANS
Connection
G 1/8
KB6B
Force at 6 bar
250 N
MSEI
Max. lateral load
1,0 Nm
A
200 mm
B
17 mm
C
23 mm
D
120 mm
E
100 mm
F
80 mm
G
1/8
H
18.5 mm
J
8.5 mm
K
50 mm
M
M5
M1
M5
M2
M6
N
12 mm
N1
11 mm
O
13 mm
P
66 mm
R
29.6 mm
S
23 mm
T
3.3 mm
U
15 mm
V
27 mm
VS
27 mm
W
40 mm
WS
40 mm
W1
20 mm
W2
13.5 mm
Y
6.5 mm
Z1
53 mm
Z2
33 mm
Z3
6.5 mm
Z4
42 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.